Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RS 510/23_5WG1510-2AB23
Bill of material
RS 510/23 Binary outputs 2-fold(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
RS 510/23
SA700ID04
Product feature
RS 510/23 Binary outputs 2-fold
SA700ID05
Width
50.2 mm
SA700ID06
Depth
35.5 mm
SA700ID07
Height
48.8 mm
SA700ID08
mass (net)
0.079 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1510-2AB23
SA810ID03
Manufacturer’s reference number
5WG1510-2AB23
SA810ID04
Datanorm number
5WG1510-2AB23
SA810ID06
GTIN number
4001869436357
SA810ID10
Description text
binary Output, 2 x AC 230 V, 10 A (resistive load)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15