目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
SVREJ4Q
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BUTTERFLY VALVE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_butterfly_valve/s_typ_pneum_butt_valve_ato_atc_asmtab_jis.prj},{NB=SVREJ4Q},{STD=JIS},{A=125},{AX=Q},{B=5},{SD=125},{L=56},{C=210},{NH=8-23},{NX=8.000},{SHX=23.000},{H1=253},{A1=606},{B1=151},{AT=AS125},{AC=R},{MB=V},{MS=E},{DPVC=254},{DPP=249},{DPVDF=251},{H2PVC=169},{H2PP=166},{H2PVDF=164},{PPATH=assemblies/s_typ_pneum_butt_valve_ato_atc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SEKISUI
Description
S TYPE Pneumatic BUTTERFLY VALVE, Air to Open/Air to Close - JIS
Bill of material
SVREJ4Q
ORDERNO
Order number
SVREJ4Q
SVREJ4Q
STD
Standard
JIS
A
Size
125
125
B
Size
5
5
SD
Ød
125
125
mm
L
+/-1.5
56
56
mm
D
Ø
254
254
mm
C
Ø
210
210
mm
NH
n-Øh
8-23
8-23
mm
H1
253
253
mm
H2
169
169
mm
A1
A
606
606
mm
B1
B
151
151
mm
AT
Actuator Type
AS125
AS125
AC
Action
Air to Open
Air to Close
Air to Open
Air to Close
MB
Material of body
PVC
PP
PVDF
PVC
PP
PVDF
MS
Material of seals
EPDM
FKM
EPDM
FKM
MOS
Material of stem
SUS420J2