Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Fischer
Description
S-H-R - Fischer Frame fixing S-H-R
Bill of material
Fischer S 16 H 100 R - 59187
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
D0
Drill
16 mm
TD
Min. drill-hole depth for through fixings
mm
HV
Effect. anchoring depth
90 mm
L
Fixing length
mm
TFIX
Max. usable length
mm
L5
L + 5mm (Min. Bolt penetration)
mm
V
qty. per box [pcs.]
50