Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Fischer
Description
S-RL-Z with screw - Fischer frame fixing S-RL-Z
Bill of material
Fischer S 10 RL 115 Z - 88602
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
D0
Drill
10 mm
TD
Min. drill-hole depth for through fixing
mm
HV
Effect. anchoring depth
50 mm
L
Fixing length
mm
DA
Max. usable length
mm
DSXLS
Fischer safety screw
mm
V
qty. per box [pcs.]
50