Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
S0107 Sterilizer Elec Gv 1Do Cab Small Chamber
Bill of material
s0107_sterilizer_elec_gv_1do_cab_small_chamber
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
S0107
VARNOMINALWIDTH
Nominal width
690
VARNOMINALHEIGHT
Nominal height
1900
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
098b4563-e928-4705-ad6a-60aacd605cca
VARDESCRIPTION
Description
A cabinet mounted, single power door (vertical sliding), gravity, sterilizer with integral steam generator w/ approximately 16"H x 16"W x 26"D chamber. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. For general purpose gravity steam sterilization of hospital and laboratory supplies at temperatures in the range from 100° C to 135°C (212°F to 275°F). A liquid cycle is also provided at temperatures in the range from 100°C to 121°C (212°F to 250°F). Various electrical configurations are available for the integral steam generator, for pricing purposes 208V, 50/60HZ, 3PH, 84AMPS is used.
VARWEIGHTIP
Weight_IP
1100
VARWATTS2
Watts2
30262
VARWATTS1
Watts1
1440
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Sterilizer, Elec, GV, 1DO, CAB, Small Chamber
VARNSN
NSN
6530
VARJSN
JSN
S0107
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
208
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
3
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
84
VARELECAMPS1
ELEC_Amps1
12
VARDETAILDESCRIPTION
DetailDescription
A cabinet mounted, single power door (vertical sliding), gravity, sterilizer with integral steam generator w/ approximately 16"H x 16"W x 26"D chamber. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. For general purpose gravity steam sterilization of hospital and laboratory supplies at temperatures in the range from 100° C to 135°C (212°F to 275°F). A liquid cycle is also provided at temperatures in the range from 100°C to 121°C (212°F to 250°F). Various electrical configurations are available for the integral steam generator, for pricing purposes 208V, 50/60HZ, 3PH, 84AMPS is used.
VARDIMWIDTHIP
DIM_Width_IP
2.25 -
VARDIMHEIGHTIP
DIM_Height_IP
6.25 -
VARDIMDEPTHIP
DIM_Depth_IP
3.16666666666667 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
6050