Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
S0432 Sterilizer Stm Vac 1Do Rcsd 1Wll 24X36X48 Chamber
Bill of material
s0432_sterilizer_stm_vac_1do_rcsd_1wll_24x36x48_chamber
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
S0432
VARNOMINALWIDTH
Nominal width
1520
VARNOMINALHEIGHT
Nominal height
1930
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
d839f4c4-40d8-4a82-9af5-efdf3e3b3297
VARDESCRIPTION
Description
A recessed mounted (through one wall), single door (right or left-hinged, appropriate door configuration to be indicated on equipment elevation drawings), vacuum, sterilizer utilizing a remote electric steam generator. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. For general purpose pre-vacuum or gravity steam sterilization of hospital and laboratory supplies at temperatures in the range from 110°C to 135°C (230°F to 275°F). A liquid cycle is also provided at temperatures in the range from 100°C to 121°C (212°F to 250°F). NOTE: For the electric steam generator, refer to JSN: S1830. Door may be power operated.
VARWEIGHTIP
Weight_IP
4000
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1440
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
A
VARUTIL3MEDGAS
UTIL_3_MedGas
D
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
B
VARNOMENCLATURE
Nomenclature
Sterilizer, Stm, VAC, 1DO, RCSD 1WLL, 24x36x48 Chamber
VARNSN
NSN
6530
VARJSN
JSN
S0432
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
Y
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
12
VARDETAILDESCRIPTION
DetailDescription
A recessed mounted (through one wall), single door (right or left-hinged, appropriate door configuration to be indicated on equipment elevation drawings), vacuum, sterilizer utilizing a remote electric steam generator. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. For general purpose pre-vacuum or gravity steam sterilization of hospital and laboratory supplies at temperatures in the range from 110°C to 135°C (230°F to 275°F). A liquid cycle is also provided at temperatures in the range from 100°C to 121°C (212°F to 250°F). NOTE: For the electric steam generator, refer to JSN: S1830. Door may be power operated.
VARDIMWIDTHIP
DIM_Width_IP
5 -
VARDIMHEIGHTIP
DIM_Height_IP
6.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
7.08333333333333 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
14600