Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
S0905 Washer Multi Chamber 5 Automated
Bill of material
s0905_washer_multi_chamber_5_automated
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
S0905
VARNOMINALWIDTH
Nominal width
1240
VARNOMINALHEIGHT
Nominal height
2440
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
23d04c7d-b2ca-4413-ae01-8cc4e13504c3
VARDESCRIPTION
Description
A fully automated, five multi-chamber (pre-wash, sonic cleaning, washing, rinsing, and drying), mechanical washer. The system is controlled by microcomputers that monitor and control system operations and functions and provides visual indication of deviations. A printer-recorder documents and records each cycle performance. Features an automated two rack load/indexing station and single rack unload/indexing station. Processes up to a minimum of 10 single or 40 instrument trays per hour. System designed to clean and decontaminate medical utensils and surgical instruments in a high production linear flow. Various electrical configurations are available, for pricing purposes 208V, 60HZ, 3PH, 60AMPS is used.
VARWEIGHTIP
Weight_IP
5025
VARWATTS2
Watts2
0
VARWATTS1
Watts1
18013
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
E
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
A
VARUTIL3MEDGAS
UTIL_3_MedGas
S
VARUTIL2ELEC
UTIL_2_Elec
G
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
F
VARNOMENCLATURE
Nomenclature
Washer, Multi-Chamber (5), Automated
VARNSN
NSN
6530
VARJSN
JSN
S0905
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
208
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
50
VARDETAILDESCRIPTION
DetailDescription
A fully automated, five multi-chamber (pre-wash, sonic cleaning, washing, rinsing, and drying), mechanical washer. The system is controlled by microcomputers that monitor and control system operations and functions and provides visual indication of deviations. A printer-recorder documents and records each cycle performance. Features an automated two rack load/indexing station and single rack unload/indexing station. Processes up to a minimum of 10 single or 40 instrument trays per hour. System designed to clean and decontaminate medical utensils and surgical instruments in a high production linear flow. Various electrical configurations are available, for pricing purposes 208V, 60HZ, 3PH, 60AMPS is used.
VARDIMWIDTHIP
DIM_Width_IP
3.5 -
VARDIMHEIGHTIP
DIM_Height_IP
7.08333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
13.3333333333333 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0