Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
S0940 Washer Disinfector Stm 1Do Rscd1Wll 26x24x24 Cham
Bill of material
s0940_washer_disinfector_stm_1do_rscd1wll_26x24x24_cham
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
S0940
VARNOMINALWIDTH
Nominal width
1140
VARNOMINALHEIGHT
Nominal height
2060
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
cb88c073-20f4-4429-b4ed-64357d6d13c3
VARDESCRIPTION
Description
A recessed mounted (through one wall), single door (vertical sliding with tempered glass window), multi-level, mechanical, washer/disinfector, minimum chamber size 26X24X24, utilizing facility supplied steam. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. Processing cycles are pre-programmed with pre-wash, wash/cleaning, rinse, and thermal rinse/disinfection. For use in health care facilities and laboratories where reusable items (instruments, utensils, anesthesia/respiratory goods, and glassware) are handled for decontamination purposes. This unit is not a substitute for terminal sterilization. Unit available with manual or power door, various electrical configurations, options, and accessories. Price based upon power door, 208V, 3-phase, with various options.
VARWEIGHTIP
Weight_IP
1200
VARWATTS2
Watts2
0
VARWATTS1
Watts1
10808
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
E
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
A
VARUTIL3MEDGAS
UTIL_3_MedGas
D
VARUTIL2ELEC
UTIL_2_Elec
G
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
F
VARNOMENCLATURE
Nomenclature
Washer/Disinfector,STM,1DO,RSCD1WLL,26X24X24 Cham
VARNSN
NSN
6530
VARJSN
JSN
S0940
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
208
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
30
VARDETAILDESCRIPTION
DetailDescription
A recessed mounted (through one wall), single door (vertical sliding with tempered glass window), multi-level, mechanical, washer/disinfector, minimum chamber size 26X24X24, utilizing facility supplied steam. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. Processing cycles are pre-programmed with pre-wash, wash/cleaning, rinse, and thermal rinse/disinfection. For use in health care facilities and laboratories where reusable items (instruments, utensils, anesthesia/respiratory goods, and glassware) are handled for decontamination purposes. This unit is not a substitute for terminal sterilization. Unit available with manual or power door, various electrical configurations, options, and accessories. Price based upon power door, 208V, 3-phase, with various options.
VARDIMWIDTHIP
DIM_Width_IP
3.75 -
VARDIMHEIGHTIP
DIM_Height_IP
6.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
3 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
3500