Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
S0955 Washer Disinfector Stm 2Do Rcsd1Wll Ldg Unldg Sta
Bill of material
s0955_washer_disinfector_stm_2do_rcsd1wll_ldg_unldg_sta
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
S0955
VARNOMINALWIDTH
Nominal width
1120
VARNOMINALHEIGHT
Nominal height
2030
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a18b292f-f21c-40a6-96e5-0d3dc6490e3c
VARDESCRIPTION
Description
A recessed mounted (through one wall), power double doors (vertical sliding with tempered glass window), multi-level, mechanical, washer/disinfector, minimum chamber size 26X24X24, with automatic, two rack, load and unload stations/modules. Unit utilizes facility supplied steam. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. Processing cycles are pre-programmed with pre-wash, wash/cleaning, rinse, and thermal rinse/disinfection. For use in health care facilities and laboratories where reusable items (instruments, utensils, anesthesia/respiratory goods, and glassware) are handled for decontamination purposes. This unit is not a substitute for terminal sterilization. Unit available with various electrical configurations, options, and accessories. Price based upon 208V, 3-phase and various options.
VARWEIGHTIP
Weight_IP
1200
VARWATTS2
Watts2
120
VARWATTS1
Watts1
9727
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
E
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
A
VARUTIL3MEDGAS
UTIL_3_MedGas
D
VARUTIL2ELEC
UTIL_2_Elec
D
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
F
VARNOMENCLATURE
Nomenclature
Washer/Disinfector,STM,2DO,RCSD1WLL,LDG/UNLDG STA
VARNSN
NSN
6530
VARJSN
JSN
S0955
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
120
VARELECVOLTS1
ELEC_Volts1
208
VARELECPHASE2
ELEC_Phase2
1
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
1
VARELECAMPS1
ELEC_Amps1
27
VARDETAILDESCRIPTION
DetailDescription
A recessed mounted (through one wall), power double doors (vertical sliding with tempered glass window), multi-level, mechanical, washer/disinfector, minimum chamber size 26X24X24, with automatic, two rack, load and unload stations/modules. Unit utilizes facility supplied steam. The unit is controlled by a microcomputer that monitors and controls all unit operations and functions and provides both audible and visual indications of deviations. A printer-recorder documents and records each cycle performance. Processing cycles are preprogrammed with pre-wash, wash/cleaning, rinse, and thermal rinse/disinfection. For use in health care facilities and laboratories where reusable items (instruments, utensils, anesthesia/respiratory goods, and glassware) are handled for decontamination purposes. This unit is not a substitute for terminal sterilization. Unit available with various electrical configurations, options, and accessories. Price based upon 208V, 3-phase and various options.
VARDIMWIDTHIP
DIM_Width_IP
3.66666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
6.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
3 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0