Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
S1830 Generator Steam Electric 75Kw
Bill of material
s1830_generator_steam_electric_75_kw
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
S1830
VARNOMINALWIDTH
Nominal width
790
VARNOMINALHEIGHT
Nominal height
1120
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ac0d2c2b-44aa-4626-acfe-58f83534b9c1
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
A 68 to 75 kW electric steam generator/boiler with low water cut-off/level control, water level sight glass, main off/on switch, pilot light, blowdown/drain valves, safety valve, and steam pressure gauge. The unit can deliver steam at operating pressures up to 90 PSIG and produce a minimum steam output of 205 lbs./hr. Unit provides condensate free steam, between 97% to 100% vapor quality, needed to power sterilizers, water stills, utensil sanitizers, and other steam powered equipment when facility supplied steam is not available. Various electrical configurations are available for the heaters, for pricing purposes 208V, 60HZ, 3PH, 209AMPS is used.