Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
S5500 Sterilizer Hydrogen Peroxide Gas 1 75 Cu Ft Cham
Bill of material
s5500_sterilizer_hydrogen_peroxide_gas_1_75_cu_ft_cham
VARDESCRIPTION
Description
A compact low temperature hydrogen peroxide gas plasma sterilizer mounted on a mobile cart. Sterilization chamber shall have a capacity of approximately 1.75 cubic feet. The sterilizer shall be capable of processing metal instruments, plastics, heat and moisture sensitive devices in approximately 45 minutes with no aeration required. Unit shall be equipped with a visual display and audible alarm. A built in printer will provide system performance record for each cycle.
VARWEIGHTIP
Weight_IP
375
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1920
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Sterilizer, Hydrogen Peroxide Gas, 1.75 cu ft Cham
VARNSN
NSN
6530
VARJSN
JSN
S5500
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
16
VARDETAILDESCRIPTION
DetailDescription
A compact low temperature hydrogen peroxide gas plasma sterilizer mounted on a mobile cart. Sterilization chamber shall have a capacity of approximately 1.75 cubic feet. The sterilizer shall be capable of processing metal instruments, plastics, heat and moisture sensitive devices in approximately 45 minutes with no aeration required. Unit shall be equipped with a visual display and audible alarm. A built in printer will provide system performance record for each cycle.
VARDIMWIDTHIP
DIM_Width_IP
1.83333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
4.41666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.75 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0