Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
S5505 Sterilizer Hydrogen Peroxide Gas 3 5 Cu Ft Cham
Bill of material
s5505_sterilizer_hydrogen_peroxide_gas_3_5_cu_ft_cham
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
S5505
VARNOMINALWIDTH
Nominal width
790
VARNOMINALHEIGHT
Nominal height
1680
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
84822b98-086a-42a9-8da9-2e6d5be4aeb4
VARDESCRIPTION
Description
A floor mounted, low temperature hydrogen peroxide gas plasma sterilizer. Sterilization chamber shall have a capacity of approximately 3.5 cubic feet (100 liters). The sterilizer shall be capable of processing metal instruments, plastics, heat and moisture sensitive devices in approximately 75 minutes with no aeration required. Unit shall be equipped with a visual display and audible alarm. A built in printer will provide system performance record for each cycle.
VARWEIGHTIP
Weight_IP
770
VARWATTS2
Watts2
0
VARWATTS1
Watts1
7206
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
G
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Sterilizer, Hydrogen Peroxide Gas, 3.5 cu ft Cham
VARNSN
NSN
6530
VARJSN
JSN
S5505
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
208
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
YES
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
A floor mounted, low temperature hydrogen peroxide gas plasma sterilizer. Sterilization chamber shall have a capacity of approximately 3.5 cubic feet (100 liters). The sterilizer shall be capable of processing metal instruments, plastics, heat and moisture sensitive devices in approximately 75 minutes with no aeration required. Unit shall be equipped with a visual display and audible alarm. A built in printer will provide system performance record for each cycle.
VARDIMWIDTHIP
DIM_Width_IP
2.58333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
5.5 -
VARDIMDEPTHIP
DIM_Depth_IP
3.5 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
-