Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SBY257 - IO-Link - Mechatronic volumetric flow sensors with display
Bill of material
SBY257
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SBY257: Mechatronic flow meter; switching signal; analogue signal; frequency sig
DESCLONG
Long Description
Mechatronic flow meter; switching signal; analogue signal; frequency signal; IO-Link; Measuring range 4...200 l/min; Medium temperature -10...100 °C; Pressure rating 25 bar; Rp 1 1/2 internal thread; Connector
BN
Bestellnummer
SBY257
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SBY32IF0FRKG
ERPGRSUPPLIER
ERP Group Supplier
G4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1