Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bosch Security
Description
Security Detectors Tritech Proseries
Bill of material
security_detectors_tritech_proseries_isc_pdl1_w18g__tritech__motion_detector__18m__60_ft_
VARIANTNAME
IFCEXPORTTYPE
IfcExportType
UNDEFINED
IFCEXPORTAS
IfcExportAs
IfcElectricAppliance
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
n/a
MATERIAL
Material
High Impact ABS plastic
ISCPDL1W18H
ISC-PDL1-W18H
ISCPDL1W18G
ISC-PDL1-W18G
WIDTH
Width
61.000 mm
HEIGHT
Height
105.000 mm
DEPTH
Depth
44.000 mm
VERSION
Version
1
UNICLASS2015
Uniclass2015
Ss_75_40_75_40:IntruderDetectionAndAlarmSystems
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
SecurityDevices
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.us/documents/ISC_PDL1_W18x__Data_sheet_enUS_2608759819.pdf
PLANNINGTOOLS
PlanningTools
n/a
MODELNUMBER
ModelNumber
F.01U.025.758
MODELL
Modell
n/a
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
HERSTELLER
Hersteller
n/a
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.us/documents/ISC_PDL1_W18G_H_Installation_Manual_all_15098052363.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
BESCHREIBUNG
Beschreibung
KOSTEN
Kosten
0.000
BAUGRUPPENKENNZEICHEN
Baugruppenkennzeichen
E1010
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a