Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bosch Security
Description
Security Detectors TriTechw AntiMask Commercial Series
Bill of material
security_detectors_tritechwantimask_commercialseries_isc_cdl1_wa12h__tritech__anti_mask_motion_detector__12m__40_ft_
VARIANTNAME
IFCEXPORTTYPE
IfcExportType
UNDEFINED
IFCEXPORTAS
IfcExportAs
IfcElectricAppliance
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
n/a
MATERIAL
Material
High Impact ABS plastic
ISCCDL1WA15H
ISC-CDL1-WA15H
ISCCDL1WA15GCHI
ISC-CDL1-WA15G-CHI
ISCCDL1WA15G
ISC-CDL1-WA15G
ISCCDL1WA12H
ISC-CDL1-WA12H
ISCCDL1WA12G
ISC-CDL1-WA12G
WIDTH
Width
61.000 mm
HEIGHT
Height
105.000 mm
DEPTH
Depth
44.000 mm
VERSION
Version
1
UNICLASS2015
Uniclass2015
Ss_75_40_75_40:IntruderDetectionAndAlarmSystems
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
SecurityDevices
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.us/documents/ISC_CDL1_WA15x_Comme_Data_sheet_enUS_19035687307.pdf
PLANNINGTOOLS
PlanningTools
n/a
MODELNUMBER
ModelNumber
MODELL
Modell
n/a
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
HERSTELLER
Hersteller
n/a
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.us/documents/ISC_CDL1_WA1xGHK_Installation_Manual_all_18898808459.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
BESCHREIBUNG
Beschreibung
KOSTEN
Kosten
0.000
BAUGRUPPENKENNZEICHEN
Baugruppenkennzeichen
E1010
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a