Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK-18 SV FE TYPA ANS ZGL 10P PL2
Bill of material
HARTING 09185106814
MANUID
Product number of the Manufacturer
09185106814
PREVIEW
Preview
DESCSHORT
Short Description
Female connector, Closed end cover, Rated current: ‌2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 10, Performance level: 2
DESCLONG
Long Description
Female connector, Closed end cover, Rated current: ‌2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 10, Performance level: 2, Copper alloy, Sn over Ni, Termination side, Au over Ni, Mating side
MANUTYPEDESC
Manufacturer Type Description
SEK-18 SV FE TYPA ANS ZGL 10P PL2
SUPPLIERALTNO
Alternative product number
09 18 510 6814
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2.500 A
AAP662
Number of rows
2
AAP798
Application standards
IEC 60603-13
AAT080
Pole number
10
AAT149
Colour actuating element
Grey
AAW338
Manufacturer product designation
SEK-18 SV FE TYPA ANS ZGL 10P PL2
AAZ327
Grid dimensions 1
1.270 mm
AAZ328
Grid dimensions 2
2.540 mm
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Tin (Sn), Termination side, Gold (au), Mating side
AAZ365
Coating conductor contact area
Tin (Sn), Termination side, Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate
BAC818
Assembly
Other
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink