Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK-18 SV FE TYPA ZGL 10P PL2
Bill of material
HARTING 09185106813
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09185106813
DESCSHORT
Short Description
Female connector, Rated current: ‌2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 10, Performance level: 2, acc. to IEC 60603-13
DESCLONG
Long Description
Female connector, Rated current: ‌2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 10, Performance level: 2, acc. to IEC 60603-13, Copper alloy, Au over Ni, Mating side, Sn over Ni, Termination side
MANUTYPEDESC
Manufacturer Type Description
SEK-18 SV FE TYPA ZGL 10P PL2
SUPPLIERALTNO
Alternative product number
09 18 510 6813
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2.5 A
AAP662
Number of rows
2
AAP798
Application standards
IEC 60603-13
AAT080
Pole number
10
AAT149
Colour actuating element
Grey
AAW338
Manufacturer product designation
SEK-18 SV FE TYPA ZGL 10P PL2
AAZ327
Grid dimensions 1
1.27 mm
AAZ328
Grid dimensions 2
2.54 mm
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
AAZ365
Coating conductor contact area
Gold (au), Mating side, Tin (Sn), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate
BAC818
Assembly
Other
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink