Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CWS boco
Description
Sensor Tap Cool
Bill of material
CWS-boco - Sensor Fittings - off taps Sensor Taps - Sensor Tap Cool - Sensor Tap Cool
WEIGHTNETKG
Weight Net (Kg)
1.45
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Water taps non-touch
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
250200
NOMINALWIDTH
Nominal width
50
NOMINALHEIGHT
Nominal height
145
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Israel
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Israel
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Water Outlets
UNICLASS20CODE
Uniclass 2.0 Code
PR-47-98
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Taps
UNICLASS14CODE
Uniclass 1.4 Code
L72511
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
VORGABEANSICHT
Vorgabe-Ansicht
0 mm
WIDTH
Width
50.0344368696327 mm
HEIGHT
Height
145 mm
DEPTH
Depth
107 mm
URL
http://cws-boco.ie/en-IE/sensor-basin-mixer-tap-contact-free-chrome
PRODUCTGUID
Product Guid
d9ae878c-b0bf-4c59-a0db-b5357cfa9b49
MANUFACTURERURL
Manufacturer url
http://cws-boco.ie/
EANCODE
EAN code
4049657006276
BESCHREIBUNG
Description
CWS Sensor Tap Hot or Cool. Optoelectronic high-pressure washbasin tap DN 15 for connection to hot and cold water (hot) or to premixed hot or cold water (cool), with aerator. Noise category I, DIN EN 200_ P-IX 8079/IA. Temperature limited to 55°C (hot). Infrared sensors are triggered within a range of 20 cm with a low-noise magnetic valve cartridge. Safety shutdown after 90 seconds. With 350 mm flexible pressure hoses, non-return valves and collection sieves. External battery compartment with cable and plug connection. Comes complete with 9 V alkaline battery, delivery and installation. Free CWS Sensor Free urinal flush valve fitting . Optoelectronically controlled urinal flush fitting DN 15. Infrared sensor with automatic setting. Low-voltage operation with 9 V alkaline battery in the fitting and battery control display. Low-noise magnetic valve cartridge. Pressure range 0.5 to 8 bar. Noise category I, DIN EN 200_ P-IX 8079/IA. Forced flush every 24 hours if not used. 3-second delay, 3-second flush time, brass fittings in mirror-finish chrome with stop valve, dirt filter, wash pipe, urinal rubber connector, 2 rosettes and 9 V alkaline battery. Comes complete with battery, delivery and installation Sensor Taps: CWS Sensor Tap Hot: 250200 Format: 50 x 145 x 107 mm Weight: 1.45 Kg CWS Sensor Tap Cool: 250100 Format: 50 x 145 x 107 mm Weight: 1.45 Kg CWS Sensor Tap Free: 250000 Format: 50 x 145 x 74 mm Weight: 1.25 Kg