您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2007
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Powered by
CAD模型選擇
2007-8442 to 2007-8448 - Ajacent jumper for switching lever insulated Nomin...
14.07.2023
2007-8801 - 2-conductor through terminal block, 6 mm², with touch-proof tes...
16.05.2024
2007-8801/040-000 - 2-conductor through terminal block, 6 mm², with touch-p...
16.05.2024
2007-8801/041-000 - 2-conductor through terminal block, 6 mm², with touch-p...
16.05.2024
2007-8801/043-000 - 2-conductor through terminal block, 6 mm², with touch-p...
16.05.2024
2007-8801/044-000 - 2-conductor through terminal block, 6 mm², with touch-p...
16.05.2024
2007-8801/045-000 - 2-conductor through terminal block, 6 mm², with touch-p...
16.05.2024
2007-8801/046-000 - 2-conductor through terminal block, 6 mm², with touch-p...
16.05.2024
2007-8807 - 2-conductor ground terminal block, 6 mm², with touch-proof test...
16.05.2024
2007-8811 - 2-conductor disconnect/test terminal block with touch-proof tes...
16.05.2024
2007-8811/044-000 - 2-conductor disconnect/test terminal block with touch-p...
16.05.2024
2007-8811/045-000 - 2-conductor disconnect/test terminal block with touch-p...
16.05.2024
2007-8811/046-000 - 2-conductor disconnect/test terminal block, e.g., volta...
16.05.2024
2007-8821 - 2-conductor disconnect/test terminal block with touch-proof tes...
16.05.2024
2007-8821/044-000 - 2-conductor disconnect/test terminal block with touch-p...
16.05.2024
2007-8821/045-000 - 2-conductor disconnect/test terminal block with touch-p...
16.05.2024
2007-8873 - Compact terminal block, for current and voltage transformers
13.07.2023
2007-8874 - Compact terminal block, for current and voltage transformers
13.07.2023
2007-8875 - Compact terminal block, for current transformer circuit
13.07.2023
2007-8876 - Compact terminal block, for 3-phase current transformer circuit
13.07.2023
2007-8877 - Compact terminal block, for current transformer circuit
13.07.2023
2007-8891 - End plate, 1.5 mm thick, without lock-out seal option
17.04.2024
2007-8893 - End plate, 1.5 mm thick, with lock-out seal option
17.04.2024
2007-8899 - LOCK OUT FOR DISCONNECT LINK
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎