Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2016.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Server enclosure, 1000 mm deep - Based on TE 7000
Bill of material
7000.885(2)
BEST
Part number
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TE 7000 server enclosure without side panels
B
Width
mm
H
Height
2000 mm
T
Depth
1000 mm
T2
Distance between 482.6 mm (19'') levels in its delivered state
745 mm
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499