Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
KSB
Description
Sewabloc VF - Dry-installed Volute Casing Pump
Bill of material
Sewabloc VF D 080-317
CMPSIZE
Component size
BRGCKTSIZE
Bearing bracket
PRDCPT
Design concept
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN0
Nominal diameter inlet elbow
FLNGSIZEDN1
Nominal diameter - suction flange
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
FLNGSIZEDN2
Nominal diameter - discharge flange
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Motor current type
VLTG
Motor voltage
MTRMATNO
Motor SAP material number