Nederlands
polski
português
русский
Türkçe
中文
English
D 080-317
KSB
Products
Pumps and pump systems
Dry well pumps
Sewaslide
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ksb/1products/1pump/05dry-well/sewaslide/sewaslide_asmtab.prj},{NB=Sewaslide D 080-317},{IDNR=27},{CASINGID=123},{PUMPSTOOL=1},{DIMSIZE=30},{CMPSIZE=D 080-317},{TSGCODE=S01B},{INSTTYP=51},{BRGCKTSIZE=23},{PRDCPT=70},{CNNSTDDIMDN1=1.2},{CNNSTDDRLDN1=1.2},{NMNLPRDRLPN1=16.1},{NMNLPRDIMPN1=16.1},{FLNGSIZEDN1=100.1},{DN1=100},{FLNGNONSTDN1=2},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.2},{NMNLPRDRLPN2=16.1},{NMNLPRDIMPN2=16.1},{FLNGSIZEDN2=80.1},{DN2=80},{FLNGNONSTDN2=2},{IE=1},{MTRPRTCN=155},{MTRCNSTR=2},{RTDFRQ=50},{MTRPOLE=2},{MTRSIZE=162},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=1},{EFFCLS=1.5},{RTDPWR=18.5},{MTRMTRL=1},{MTRSRSTYP=9},{EXTSHFT=0},{PHASE=3},{VLTG=400},{MTRMATNO=1677899},{SLIDEPLATE=15},{BRGCKTUG=38210700},{FNDTNRAIL=106},{FEET=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 41
HELP_VARIABLE
Company
KSB
Description
Sewaslide Horizontal Pump - Dry-installed Volute Casing Pump
Bill of material
D 080-317
CMPSIZE
Component size
D 080-317
D 080-317
BRGCKTSIZE
Bearing bracket
B03
B03
PRDCPT
Design concept
G
G1
G
G1
CNNSTDDIMDN1
Dimension standard - suction flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN1
Drilling standard - suction flange
EN 1092-2
EN 1092-2
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
PN 16
PN 16
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
PN 16
PN 16
FLNGSIZEDN1
Nominal diameter - suction flange
DN 100
DN 100
CNNSTDDIMDN2
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
PN 16
PN 16
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
PN 16
PN 16
FLNGSIZEDN2
Nominal diameter - discharge flange
DN 80
DN 80
IE
Drive standard
IEC
IEC
MTRPRTCN
Type of motor enclosure
IP55
IP55
MTRCNSTR
Motor construction type
V1
V1
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
MTRPOLE
Number of motor poles
2
4
2
4
MTRSIZE
Motor size
160L
160M
180M
200L
160L
160M
180M
200L
MTRTMPCLS
Temperature class motor
Without
Up to 200°C (T3)
Up to 135°C (T4)
Without
Up to 200°C (T3)
Up to 135°C (T4)
PRTCNTYP
Type of explosion protection
Without
Without
MTRMFG
Motor manufacturer
KSB
Siemens
KSB-Motor
WEG
KSB
Siemens
KSB-Motor
WEG
EFFCLS
Efficiency class
IE5 (Ultra Premium)
IE5 (Ultra Premium)
RTDPWR
Rated power
18.5 kW
18.5 kW
MTRMTRL
Motor material
Aluminium
Aluminium
MTRSRSTYP
Type series motor manufacturer
SuPremE C1
SuPremE C1
EXTSHFT
Extended shaft
No
No
PHASE
Motor current type
3 Phase
3 Phase
VLTG
Motor voltage
400
400
MTRMATNO
Motor SAP material number
1677899
1677942
1717325
1717407
1717439
1677899
1677942
1717325
1717407
1717439