Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 50TU - Highly efficient brine-to-water heat pump for indoor installation. 50 kW heat output.
Bill of material
SI 50TU-368460
TYP
Order reference
SI 50TU
ARTNR
Article Number
368460
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
9.6 m3/h
PLHS
Pressure loss heat source
9900
TTH
Thread type heating
Rp
HC
Heating connection
'1 ½ Inch
HWT
Heating water throughput
8.8 m3/h
PLHWT
Pressure loss heating water throughput
5000 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
21.5 A
GW
Gross weight
465 kg
INFO
Web
Info