Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 8TU - Highly efficient brine-to-water heat pump for indoor installation. 8 kW heat output.
Bill of material
SI 8TU-364090
TYP
Order reference
SI 8TU
ARTNR
Article Number
364090
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
1.9 m3/h
PLHS
Pressure loss heat source
11000
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
1.4 m3/h
PLHWT
Pressure loss heating water throughput
7700 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
3.0 A
GW
Gross weight
128 kg
INFO
Web
Info