Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Soap Dispenser Diplomat-6A00-11
Bill of material
Soap_Dispenser-Bradley_Corp_Diplomat-6A00-11_6A00-11
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0
LOWEMITTINGMATERIAL
Low Emitting Material
0
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
48
WIDTH
Width
4.625
LENGTH
Length
0
HEIGHT
Height
10.563
DEPTH
Depth
4.188
WARRANTYINFORMATION
Warranty Information
Complete unit - one (1) year.
VERSION
Version
3.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
https://www.bradleycorp.com/download/2020/9418.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Hand Soap Dispensers
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 29 13
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
6A00-11
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Soap Dispenser | Liquid Soap - Tank Type Vertical
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
INSTALLATIONTYPE
Installation Type
Wall Mounted