Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
SSA955_BPZ:SSA955
Bill of material
SSA955 Radiator valve actuator KNX-RF (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
SSA955 Radiator valve actuator KNX-RF
SA110ID05
Product main group
SSA955
LODLEVEL
PREVIEW
Preview
SA100ID04
Actuator type
electromotive
SA500ID03
SA300ID03
Mechanische Kraftübertragung
lifting
SA700ID05
nominal/operating voltage
V
SA700ID06
type of nominal/operating voltage
DC
SA700ID07
minimum operating voltage (lower functioning limit)
4.50 V
SA700ID08
maximum operating voltage (upper functioning limit)
4.50 V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
VA
SA700ID14
SA700ID16
SA700ID18
SA700ID29
degree of protection provided by enclosure
IP40
SA700ID38
lock against rotation
no
SA700ID39
SA700ID20
maximum temperature of medium
110.00 °C
SA700ID22
minimum temperature of medium
1.00 °C
SA700ID24
maximum ambient temperature
50.00 °C
SA700ID25
minimum ambient temperature
1.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.34 kg
SA460ID03
SA71006ID04
width
48.00 mm
SA71006ID05
depth
80.60 mm
SA71006ID06
height
95.00 mm
LINK
Product link
http://www.siemens.com/btproduct?BPZ:SSA955
SA810ID03
Manufacturer’s reference number
BPZ:SSA955
SA810ID04
Datanorm number
BPZ:SSA955
SA810ID06
GTIN number
7612914024909
SA810ID10
Description text
Radiator control actuator
SA810ID14
SA810ID15
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210614
ETIMCLASSC
ETIM classcode
EC000792
ETIMCLASSN
ETIM classname
Actuating drive for bus system
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Pr_75_50_18_94