Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Air Bar
Bill of material
CWS-boco - Washroom means Paradise - Air fresheners Stainless Steel Air - Stainless Steel Air Bar - Stainless Steel Air Bar_Stainless Steel-CWS-Air Bar-Matt brushed
WEIGHTNETKG
Weight Net (Kg)
1.24
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Air fragrance dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7663000
NOMINALWIDTH
Nominal width
326
NOMINALHEIGHT
Nominal height
87
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Accessories
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-75
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
326 mm
HEIGHT
Height
84 mm
DEPTH
Depth
82.0000000000537 mm
URL
http://www.cws-boco.de/de-DE/node/21007
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GzByAAK_1439387331.pdf
PRODUCTGUID
Product Guid
fc1e1867-6f1d-498b-8ffc-300afa18fe01
MANUFACTURERURL
Manufacturer URL
http://www.cws-boco.de/de-DE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxtyAAC_1439306011.pdf
EANCODE
EAN code
4049657016787
BESCHREIBUNG
Description
Air fragrance dispenser Paradise Stainless Steel Air Bar for 2 x 80-ml fragrance cartridges. Targeted scent release via blowers at the front. Duo-cartridge system enables an automatic change from active to reserve cartridge. Cartridge reach ca. 3 months (depending on setting). Intuitive user interface inside the dispenser for a room specific setting of the intensity with 4 levels. Dispenser reach approx. 12 m². Day-night control (light sensor) preserving resources. Service light at the front. Housing made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints, with lock . Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Air Bar: 7663000 Fragrances: CWS Sweet Orange: 630000, CWS Flower Rain: 631000, CWS Peach Heaven: 632000, CWS Ocean Fresh: 633000, CWS Summer Sense: 634000, CWS Forest Soul: 635000, CWS Silent Wood: 636000, CWS Secret Spa: 637000, CWS Magic Fruit: 638000