Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Bag Holder (paper)
Bill of material
CWS-boco - Washroom means Paradise - Hygiene bag holder paper bag - Stainless Steel Bag Holder (paper) - Stainless Steel Bag Holder (paper)_Stainless Steel-CWS-Bag holder-Paper
WEIGHTNETKG
Weight Net (Kg)
0.28
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Hygiene bag holder
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7756000
NOMINALWIDTH
Nominal width
95
NOMINALHEIGHT
Nominal height
130
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
94.9999999999972 mm
HEIGHT
Height
130 mm
DEPTH
Depth
21.9999999999989 mm
URL
http://cws-boco.ie/en-IE/node/17156
PRODUCTGUID
Product Guid
c5cdc22b-599d-4601-a06f-12d99be177ea
MANUFACTURERURL
Manufacturer url
http://cws-boco.ie
EANCODE
EAN code
4049657015490
BESCHREIBUNG
Description
Hygiene bag holder, can be mounted separately on the wall or stuck to the hygiene box. Made of stainless steel, visible surfaces matt brushe. For hygiene bags out of plastic or paper. Holder made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Hygiene Bag Holders: Stainless Steel Bag Holder (plastic bag): 7756000 Format: 95 × 130 × 20 mm Weight: 0.28 Kg Stainless Steel Bag Holder (paper bag): 7755000 Format: 113,5 × 205 × 32 mm Weight: 0.60 Kg Hygiene bags: hygiene bags in paper and plastic