Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Cream Slim
Bill of material
CWS-boco - Washroom means Paradise - liquid soap dispenser Stainless S - Stainless Steel Cream Slim - Stainless Steel Cream Slim_Stainless Steel-CWS-Cream Slim-Matt Brushed
WEIGHTNETKG
Weight Net (Kg)
1.135
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Cream soap dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7002000
NOMINALWIDTH
Nominal width
81
NOMINALHEIGHT
Nominal height
329
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
81.0000000000056 mm
HEIGHT
Height
329 mm
DEPTH
Depth
111.000000000004 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=n_vkmYzvdcw
URL
http://cws-boco.ie/en-IE/node/16989
PRODUCTGUID
Product Guid
de4b74e7-6e82-4eb1-a2c1-06f13f81b79b
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GyZVAA0_1439373767.pdf
EANCODE
EAN code
4049657012598
BESCHREIBUNG
Description
Paradise Stainless Steel Cream Slim cream soap dispenser for 500 ml of soap cream. "Easy cleaning" and "Click-in-Bottle" systems guarantee rapid and clean replacement of the cartridges. No dripping thanks to recirculation pump. Soap pump with integrated reserve tank (approx. 160 portions) generates approx. 800 portions of cream soap. Upside-down cartridge ensures product is completely consumed. Simple single-handed operation. Housing including rear wall made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints, with lock. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Cream Slim: 7002000 Cream soap 500ml: Mild: 5467000, Neutral: 5464000, Standard: 5463000