Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Dry Slim
Bill of material
CWS-boco - Washroom means Paradise - Towel Dispensers Stainless - Stainless Steel Dry Slim - Stainless Steel Dry Slim_Stainless Steel-CWS-Dry slim- Matt Brushed
WEIGHTNETKG
Weight Net (Kg)
8.72
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Cotton towel dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7502000
NOMINALWIDTH
Nominal width
332
NOMINALHEIGHT
Nominal height
485
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
332.000000000005 mm
HEIGHT
Height
485 mm
DEPTH
Depth
257 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=0yY2TOC3nhg
URL
http://cws-boco.ie/en-IE/node/16999
PRODUCTGUID
Product Guid
d3815ed4-8e7c-4d3a-9241-e34d1026c2d3
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GyiSAAS_1439379260.pdf
EANCODE
EAN code
4049657012529
BESCHREIBUNG
Description
Paradise Stainless Steel Dry Slim cotton towel dispensers for a cotton hand towel roll measuring 35 × 0.21 m with automatic feed-in of the used towel and the roll end (retraction system), time interval of retraction can be set (6, 12, 16, 20 seconds). The 2-chamber system guarantees hygienic separation of the fresh and used single-use cotton towel. Rapid and simple filling with the "Easy-Loading" system, dispenser with integrated fill-level display. Housing including rear wall made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints, with lock. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation, without cotton towel roll (available to rent on subscription). Dispenser: Stainless Steel Dry Slim: 7502000 Cotton towel rolls: Slim white: 153000, Slim blue: 154000