Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Paper Bin 25l
Bill of material
CWS-boco - washroom facility Paradise_ - waste container Stainless Steel - Stainless Steel Paper Bin 25l - Stainless Steel Paper Bin 25l_Stainless Steel-CWS-Paper Bin-Matt Brushed
WEIGHTNETKG
Weight Net (Kg)
4.19
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Paper Bin
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7752000
NOMINALWIDTH
Nominal width
300
NOMINALHEIGHT
Nominal height
450
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Waste Bins
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-10-97
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary waste disposal containers
UNICLASS14CODE
Uniclass 1.4 Code
L8274
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
300.000000000006 mm
HEIGHT
Height
450 mm
DEPTH
Depth
200 mm
URL
http://cws-boco.ie/en-IE/node/17150
PRODUCTGUID
Product Guid
9aecf947-cfb4-4cf7-a3fd-e4cbc2d437fa
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
EANCODE
EAN code
4049657015391
BESCHREIBUNG
Description
Paper Bins Paradise Stainless Steel Paper Bin in 25, 40 l, and 60 l. Made of stainless steel, visible surfaces matt brushed, optionally available with automatically closing lid or opening frame and wall mount. Mount for bin bag is preinstalled. Box made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Paper Bins: Stainless Steel Paper Bin 25l: 7752000, Weight: 4.19 Kg Stainless Steel Paper Bin 25l Lid: 307752000, Weight: 0.9 Kg Stainless Steel Paper Bin 25l Coverage: 307752100, Weight: 0.9 Kg Format: 450 × 300 × 200 mm Stainless Steel Paper Bin 40l: 7751000, Weight: 6.0 Kg Stainless Steel Paper Bin 40l Lid: 307751000, Weight: 0.9 Kg Stainless Steel Paper Bin 40l Coverage: 307751100, Weight: 0.9 Kg Format: 550 × 335 × 230 mm Stainless Steel Paper Bin 60l: 7750000, Weight: 6.5 Kg Stainless Steel Paper Bin 60l Lid: 307750000, Weight: 0.9 Kg Stainless Steel Paper Bin 60l Coverage: 307750100, Weight: 0.9 Kg Format: 740 × 350 × 250 mm Waste bags: various waste bags in different sizes and colours