Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Paperroll
Bill of material
CWS-boco - Washroom means Paradise - roll paper dispenser Stainless - Stainless Steel Paper Roll - Stainless Steel Paperroll_Stainless Steel-CWS-Paperroll-Matt brushed
WEIGHTNETKG
Weight Net (Kg)
6.2
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Roll paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7205000
NOMINALWIDTH
Nominal width
352
NOMINALHEIGHT
Nominal height
427
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
351.7 mm
HEIGHT
Height
426.8 mm
DEPTH
Depth
251.6 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=QjimSXyHQiA
URL
http://cws-boco.ie/en-IE/hand-towel-paper-roll-dispenser-stainless-steel
PRODUCTGUID
Product Guid
a95234cc-236e-445b-8503-0085109d92e5
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxK0AAK_1439286510.pdf
EANCODE
EAN code
4049657014646
BESCHREIBUNG
Description
Paradise Stainless Steel Paperroll roll paper hand towel dispenser for 100 m of paper roll, 22 cm wide. Paper can be removed in sections measuring approx. 25 cm (easy pull-out). Automatic cutting system with protective cover to prevent injury. Next section fed to within reach. "Easy-Loading" system for quick filling. Housing including rear wall made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints, with lock. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Paperroll: 7205000 Roll paper: white, 100m, 3-ply: 288001, blue, 100m, 3-ply: 289000