Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Seatcleaner
Bill of material
CWS-boco - Washroom means Paradise - Toilet Seat Cleaner Stainless - Stainless Steel Seat Cleaner - Stainless Steel Seatcleaner_Stainless Steel-CWS-Seatcleaner- Matt Brushed
WEIGHTNETKG
Weight Net (Kg)
0.83
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet seat cleaner dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7567000
NOMINALWIDTH
Nominal width
91
NOMINALHEIGHT
Nominal height
211
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
93.0000000000057 mm
HEIGHT
Height
211 mm
DEPTH
Depth
109.945846222069 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=Oe8QKUfoIZE
URL
http://cws-boco.ie/en-IE/node/17130
PRODUCTGUID
Product Guid
216d6b2f-da93-4817-bd5b-3b25b9b48e91
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxjUAAS_1439300560.pdf
EANCODE
EAN code
4049657014615
BESCHREIBUNG
Description
Paradise Stainless Steel Seatcleaner toilet seat cleaner dispenser for toilet seat disinfection. Drip-free pump system for use of cleaning liquids in 300 ml plastic pouches with patented "Clean-Click" lock. Dosing pump outputs approx. 1,500 portions as spray. Housing including rear wall made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints, with lock (resp. push button). Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Seatcleaner: 7567000 Seatcleaner liquid 300ml: Disinfection: 597000