Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Superroll
Bill of material
CWS-boco - Washroom means Paradise - toilet paper dispenser Stainless - Stainless Steel Super Roll - Stainless Steel Superroll_Stainless Steel-CWS-Superroll- Matt Brushed
WEIGHTNETKG
Weight Net (Kg)
3.9
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7630000
NOMINALWIDTH
Nominal width
320
NOMINALHEIGHT
Nominal height
350
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
320.000000000001 mm
HEIGHT
Height
346 mm
DEPTH
Depth
120.000000000055 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=-xghA5CAHw8
URL
http://cws-boco.ie/en-IE/node/17132
PRODUCTGUID
Product Guid
f61493bd-39da-47c9-aa1e-7e3697901c4b
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GzBPAA0_1439386882.pdf
EANCODE
EAN code
4049657015339
BESCHREIBUNG
Description
Paradise Stainless Steel Superroll jumbo toilet roll paper dispenser for 380 m jumbo rolls. Changeover to 4 small toilet paper rolls possible. Window for checking filling level. Roll brake and cylinder lock prevent abuse and theft. Serrated edges with blunt teeth help avoid injuries. Housing including rear wall made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Superroll: 7630000 Roll Rotary spray (optional): 307630000_ Weight: 1.14 Kg Toilet paper: various toilet paper types in different qualities