Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Toilet Brush
Bill of material
CWS-boco - Washroom means Paradise - toilet brush holder Stainless - Stainless Steel Toilet Brush - Stainless Steel Toilet Brush_Stainless Steel-CWS-Toilet Brush-Matt brushed
WEIGHTNETKG
Weight Net (Kg)
0.646
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet brush
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7726000
NOMINALWIDTH
Nominal width
87
NOMINALHEIGHT
Nominal height
368
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Accessories
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-75
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
85.0000000000003 mm
HEIGHT
Height
360 mm
DEPTH
Depth
100 mm
URL
http://cws-boco.ie/en-IE/exclusive-toilet-brush-set-stainless-steel
PRODUCTGUID
Product Guid
d9fdd165-3856-4627-b4ee-0345dd1c8229
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
EANCODE
EAN code
4049657015452
BESCHREIBUNG
Description
Paradise Stainless Steel Toilet Brush with exchangeable black head. Stainless steel handle and container, visible surfaces matt brushed as protection against fingerprints. Removable drip pan. Comes complete with adapter plate for wall-mounting, fastening materials, delivery and installation. Toilet Brush: Stainless Steel Toilet Brush: 7726000 Replacement parts: Stainless Steel Toilet Brush/Handle: 7729000 Stainless Steel Replacement Brush: 7728000 Stainless Steel Replacement Drip Pan: 210870000