Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 6 Feb 2017.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Standard light - With door operated switch
Bill of material
4138.150
BEST
Model No.
4138.150
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 2
Standard light
BEZ2
Designation 2
With door operated switch
B
Width
452.0 mm
H
Height
117 mm
T
Depth
50 mm
GEW
Weight
1.840 kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-18-92-41
CNSECLASS80
27-18-92-41
CNSETIM40
EC000321