Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Wilo
Description
Standard
Bill of material
4244375
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Glandless circulator with screwed connection, blocking-current proof EC motor and integrated electronic power control.
DESCRIPTION_LONG
Tender text
High-efficiency pump Wilo-Stratos PICO plus, electronically controlled Glandless circulator with screwed connection, blocking-current proof synchronous motor using ECM technology (up to 90 % energy saving compared to an uncontrolled pump) and built-in electronic power control for continuous differential pressure control. Can be used for all heating and air-conditioning applications (-10 °C to +110 °C). Control mode can be selected in accordance with the radiator/underfloor heating application. Control modes: *Permanent, automatic power adjustment to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting) *Settings assistant for number of radiators or underfloor heating area *Variable differential pressure (Δp-v) *Constant differential pressure (Δp-c) *Constant speed (n-const.) Functions: *Automatic night setback *Fault/warning message display including description and error code in plain text *Venting routine for automatic venting of the rotor chamber *Manual restart function for additional deblocking of the pump as required *Key lock *Function for resetting the electricity meter or for resetting the settings to the factory settings *Dry-running detection *Automatic deblocking function and integrated motor protection *Supports hydraulic balancing with the Wilo-Assistant app Version: *Graphic colour display with operation via one button manual operation level *Slot for Wilo communication modules as an interface for e.g. Bluetooth *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface (as an accessory) *Minimal consumption only 3 W *Equipped as standard with a thermal insulation shell *5-year warranty *High efficiency, TÜV tested (the certificate can be seen at www.wilo.com/legal) Optional accessories: *Wilo-Smart Connect module BT for Bluetooth connection to mobile devices via Wilo-Assistant app *The Wilo-Connect module BMS expands the interface for use in building management systems (BMS)
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
0
EF023038
Pump casing material
EF023143
Quality class of pump casing
EF011652
Material pump wheel
PP-GF40
EF024149
Material pump wheel
Plastic (PP - 40% GF)
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
10.0 bar
EF023090
Double pump
false
EF003701
Electrical connection
1 x PG11
EF000536
Cable length
0 mm
EF003977
Rated voltage
230 V
EF000351
Number of phases
1
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
0.00 A
EF012424
Motor power input (P1) per motor
kW
EF010779
Pump power consumption (solpump)
W
EF010780
Pump power consumption standby (solstandbypump)
3.0 W
EF026118
Energy Efficiency Index (EEI)
0
EF023092
Insulation class acc. to IEC
F
EF023089
Pump circuit
0
EF001642
Rotational speed
0 1/min
EF020121
Motor speed control
Frequency converter
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
no
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-10.0 °C
EF002386
Ambient temperature
-10.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
mm
EF026143
Flange compression stage connection inlet
PN 10 bar
EF014906
Connection standard inlet side
DIN ISO 228-1
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
DIN ISO 228-1
EF001339
Flange shape
Screwed connection outer thread
EF004265
Recess length
0 mm
EF005474
Degree of protection (IP rating)
IPX4D
EF000167
Weight
kg
A1
Angle to first bolt hole
0 °
A2
Angle to first bolt hole
0 °
B1
Thickness flange (incl. sealing edge)
0 mm
B2
Thickness flange (incl. sealing edge)
0 mm
D1
Outer diameter of flange
0
D2
Outer diameter of flange
0
D3
Dimensions
33 mm
D21
Diameter bolt hole
0 mm
D22
Diameter bolt hole
0 mm
D41
Diameter sealing edge
0 mm
D42
Diameter sealing edge
0 mm
DL11
Dimensions
0 mm
DL12
Dimensions
0 mm
DL21
Dimensions
0 mm
DL22
Dimensions
0 mm
DN1
Nominal inner diameter
mm
DN2
Nominal inner diameter
mm
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
0.0 mm
F2
Thickness sealing edge
0.0 mm
K1
Pitch circle
0
K2
Pitch circle
0
KL11
Pump flange dimensions
0 mm
KL12
Pump flange dimensions
0 mm
KL21
Pump flange dimensions
0 mm
KL22
Pump flange dimensions
0 mm
N1
Number of bolt holes
0
N2
Number of bolt holes
0
DG1
Connecting measure pump house
mm
DG2
Connecting measure pump house
mm
Q1
Length gusset/thread
mm
Q2
Length gusset/thread
mm
S1
Wall thickness connection
mm
S2
Wall thickness connection
mm
BO1
Width oval flange
0 mm
BO2
Width oval flange
0 mm
LH1
Centre-to-centre holes
0 mm
LH2
Centre-to-centre holes
0 mm
LO1
Length oval flange
0 mm
LO2
Length oval flange
0 mm
H
Pump height
mm
DM
Diameter motor
64 mm
H0
Dimensions
55 mm
H01
Dimensions
38 mm
L10
Dimensions
156 mm
A02
Dimensions
55 mm
H2
Dimensions
mm
H3
Dimensions
18 mm
H4
Dimensions
42 mm
HD
Diameter pump housing
95 mm
L1
Connection length
mm
L2
Connection length
mm
L4
Dimensions
156 mm
LE1
Height pump housing
53 mm
LE2
Centre connection to end motor
58 mm
LE3
Thickness electrical cabinet
62 mm
LE4
Width electrical cabinet
123 mm
LE5
Distance to centre connection
33 mm
LE6
Length electrical cabinet left
56 mm
LE7
Length electrical cabinet right
45 mm
Z1
Working length
mm
Z2
Working length
mm
L0
Port-to-port length
mm
LE8
Dimensions
41 mm
LE9
Dimensions
82 mm
L7
Dimensions
0
B5
Dimensions
82 mm
B6
Dimensions
58 mm
B8
Dimensions
58 mm
B9
Dimensions
58 mm
L6
Dimensions
123 mm
EF014519
With insulation shell
yes