Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SV5500 - IO-Link - Vortex flow meters with display
Bill of material
SV5500
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SV5500: Vortex flow meter; PNP/NPN; switching signal; frequency signal; IO-Link;
DESCLONG
Long Description
Vortex flow meter; PNP/NPN; switching signal; frequency signal; IO-Link; Measuring range 2...40 l/min; Medium temperature -10...90 °C; Pressure rating 12 bar; Rc 1/2 internal thread DN10; Connector
BN
Bestellnummer
SV5500
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SVK12XXXIRKG/US-100
ERPGRSUPPLIER
ERP Group Supplier
G1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1