Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SVi H 21P-t
Bill of material
59102101
MD01
VAR__MANUID_
59102101
DESCSHORT
Short Description
SVi H 21P-t
DESCLONG
Long Description
Mains connection box - Industrial Quality -, for 230 V three-phase mains (L1-L2-PE), In=25 A, Imax=63 A, equipped with: 2 x NH00 fuse element, 1 x PE-terminal, 1 x parking bay for 2 wire<br />connection terminal supply cable: Prism terminal (2.5 - 50 mm² CU, 16 - 50 mm² AL)<br />Connection terminals Outlet: Clamp connection (2x 2.5-50mm² CU) , Cover, transparent<br /><strong>Dimensions: </strong>150 x 300 x 137 mm
INTNO
International product number
4013902834440
MANUID
Product number of the Manufacturer
59102101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SVi H 21P-t
EF000003
EV000945
EF000008
150
EF000040
300
EF000049
137
EF000117
false
EF000218
119
EF000252
false
EF002169
EV000139
EF005474
EV006419
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.900
LENGTH
300
WIDTH
150
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04