Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SVi L-g
Bill of material
59112001
MD01
VAR__MANUID_
59112001
DESCSHORT
Short Description
SVi L-g
DESCLONG
Long Description
Empty enclosure - Industrial Quality -, for individual expansion with standard rails or mounting plates, halogen-free, Cover, grey<br /><strong>Dimensions: </strong>150 x 300 x 137 mm
INTNO
International product number
4013902826209
MANUID
Product number of the Manufacturer
59112001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SVi L-g
EF000003
EV000945
EF000008
150
EF000040
300
EF000049
137
EF000117
false
EF000218
-
EF000252
false
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.900
LENGTH
300
WIDTH
150
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04