Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SVi LQ-g
Bill of material
59122001
MD01
VAR__MANUID_
59122001
DESCSHORT
Short Description
SVi LQ-g
DESCLONG
Long Description
Empty enclosure - Industrial Quality -, for individual expansion with standard rails or mounting plates, IP65, protective insulation, box + lid polycarbonate, grey, simil. RAL 7035<br /><strong>Dimensions: </strong>150 x 150 x 137 mm
INTNO
International product number
4013902395866
MANUID
Product number of the Manufacturer
59122001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SVi LQ-g
EF000003
EV000384
EF000004
EV000583
EF000007
EV000270
EF000008
150
EF000040
150
EF000049
137
EF000116
7035
EF000118
false
EF000139
-
EF000218
119
EF000266
-
EF000339
EV001012
EF000437
13
EF001088
true
EF001131
119
EF001596
EV000139
EF001613
EV000494
EF002950
-
EF003532
true
EF004293
EV006813
EF004427
-
EF004464
EV000494
EF005474
EV006421
EF006244
false
EF006306
false
EF007800
true
EF008873
125
EF009170
3
EF009171
3
EF009212
EV000116
EF009554
0
EF011959
-
EF015940
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.5904
LENGTH
150
WIDTH
150
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04