Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SVi LS-th
Bill of material
59111401
MD01
VAR__MANUID_
59111401
DESCSHORT
Short Description
SVi LS-th
DESCLONG
Long Description
Empty enclosure - Industrial Quality -, with sliding seal and cable clamp, <br /><strong>Dimensions: </strong>150 x 300 x 162 mm
INTNO
International product number
4013902568369
MANUID
Product number of the Manufacturer
59111401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SVi LS-th
EF000003
EV000384
EF000004
EV000583
EF000007
EV000270
EF000008
150
EF000040
300
EF000049
162
EF000116
7035
EF000118
false
EF000139
-
EF000218
144
EF000266
0
EF000339
EV001012
EF000437
9
EF001088
true
EF001131
119
EF001596
EV000139
EF001613
EV000494
EF002950
-
EF003532
true
EF004293
EV006813
EF004427
-
EF004464
EV000494
EF005474
EV006419
EF006244
true
EF006306
false
EF007800
false
EF008873
250
EF009170
3
EF009171
3
EF009212
EV000116
EF009554
0
EF011959
-
EF015940
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.200
LENGTH
300
WIDTH
150
DEPTH
162
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04