Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Dorma
Description
Swing-Door-Operator DORMA ED100 (1)
Bill of material
DORMA - AUTOMATIC SWING DOOR OPERATORS - ED 250 - Swing-Door-Operator DORMA ED100 (1) - Swing-Door-Operator_DORMA_ED100 (1)_ED100A - Pull-side Single Leaf (Right Handing)
RIGHTHANDINGLOGO
Right Handing Logo
LEFTHANDINGLOGO
Left Handing Logo
CONTINUOUSCASINGVISIBLE
Continuous Casing Visible
WORKINGPOINTOFWINDLOADCONTROL
Working point of wind load control
Total load of max 50Nm
WEIGHTOFSINGLELEAFVERSIONINKG
Weight of single leaf version in kg
12
VOLTAGEINDEPENDENTBRAKINGCIRCUIT
Voltage-independent braking circuit
Adjustable via potentionmeter
TESTSIGNALFORSAFETYSENSOR
Test signal for safety sensor
Hinge side and opposite hinge side
SAFETYSENSOR
Safety sensor
Hinge side and opposite hinge side
POWERSUPPLYFOREXTERNALACCESSORIES
Power supply for external accessories
24 V DC+/-10%, 1.5A
POWERSUPPLY
Power supply
230 V AC 50Hz +/-10%
POWERCONSUMPTIONINW
Power consumption in W
120
POTENTIALFREEDOORSTATUSCONTACT
Potential-free door status contact
Door closed, Door open
POTENTIALFREEACTIVATOR
Potential free activator
Inside and outside
OPENINGANGLE
Opening angle
110°
ONLYSUITABLEFORDRYENVIRONMENTS
Only Suitable for dry environments
Relative humidity max 93%
NIGHTBANKKEYSWITCH
Night-/bank (key switch)
No contact
MINDISTANCEBETWEENHINGESFORESRDOUBLELEAFSYSTEMS
Min distance between hinges for ESR (double leaf systems)
1450mm
MINDISTANCEBETWEENHINGESDOUBLELEAFSYSTEMS
Min distance between hinges (double leaf systems)
1450mm
MAXOPENINGSPEED
Max opening speed
50° per second
MAXDOORLEAFWEIGHTFORLINTELDEPTHSOFUPTO225MM
Max door-leaf weight for lintel depths of up to 225mm
100kg
MAXCLOSINGSPEED
Max closing speed
50° per second
LOWENERGYMODEL
Low Energy Model
1
LOCKINGFEEDBACKCONTACT
Locking feedback contact
Motor lock/electric strike
LINTELDEPTHFORSTANDARDARM
Lintel depth for standard arm
0-300mm
LINTELDEPTHFORSLIDECHANNEL
Lintel depth for slide channel
+/-30mm
LATCHINGACTION
Latching action
Adjustable from 7° - 0°
HOLDOPENTIMEBLOCKINGBEHAVIOURWITHNIGHTBANKFUNCTION
Hold open time, Blocking behaviour with night -/bank function
Reversing/door closer function
HOLDOPENTIME
Hold open time
30 seconds
ENERGISEDACTIVATOR
Energised activator
Max 8-24 V AC/DC +10%
EMERGENCYOFFPUSHBUTTONLOCKSWITCH
Emergency-off pushbutton/lock switch
No contact
ELECTRONICLATCHINGACTIONPULSE
Electronic latching action pulse
Force adjustable
DOORLEAFWIDTHFORSINGLELEAFVERSION
Door leaf width for single leaf version
700-1100mm hinged, 770-1100mm pivoted*
DOORLEAFWIDTHFORDOUBLELEAFVERSION
Door leaf width for double leaf version
1450-2200mm hinged, 1590-2200mm pivoted*
CLOSINGFORCEEN1154
Closing force EN 1154
EN2-4, adjustable
CERTIFIREAPPROVED
Certifire approved
1
AXLEEXTENSION
Axle extension
30mm / 60mm
AUTOMATICMODEL
Automatic Model
0
AMBIENTTEMPERATURE
Ambient Temperature
-15° to +50°C
WARRENTYDURATION
WarrentyDuration
0
TAGNUMBER
TagNumber
0
SERIALNUMBER
SerialNumber
0
NOMINALWIDTH
Nominal Width
0
NOMINALHEIGHT
Nominal Height
0
BARCODE
Barcode
0
VORGABEANSICHT
Default View
1.0 mm
RIGHTHANDINGVISIBLE
Right Handing Visible
LEFTHANDINGVISIBLE
Left Handing Visible
CONTINUOUSVISIBLE
Continuous Visible
VERTICAL
Vertical
1.00 mm
HORIZONTAL
Horizontal
mm
TYPENKOMMENTARE
Typenkommentare
For Pull Side Door Fixing. Structural conditions permitting an opening angle of 180° is possible with this fixing method. In most cases, a wall recess may have to be provided for the door closer.
MODELL
Modell
DORMA ED100A
HERSTELLER
Manufacturer
DORMA UK Limited
BAUELEMENT
Module
L20
BESCHREIBUNG
Beschreibung
The DORMA all-purpose Automatic Swing Door incorporates the CONTUR design and is equally suitable for external or internal use. The BIM object contains various options: • ‘Automatic’ or ‘Low Energy’ operation • Available in combination with glass doors (with or without frames) or as ‘operator only’ for use on doors supplied by others • Select the model based on door size and weight • Select push-version with standard arm or pull-version with slide channel. The ‘Automatic’ version includes features such as the ESM Energy Saving Mode function and Wind Load Control which both contribute towards reducing a building’s carbon footprint. The ‘Low Energy’ version enables the door to be opened under power when required and used as a conventional manual swing door at all other times. For real-time remote monitoring, DORVISION, an optional GPRS based wireless system concealed within the operator, can monitor each door location remotely via the internet incorporating the facility to lock / unlock doors, timed automatic locking, reset, diagnostic system check and to provide data capture on usage and performance.
BAUGRUPPENKENNZEICHEN
Assemblies plate
C1020410