Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fischer
Description
SXS-SS with screw - Fischer Long-shaft fixing SXS-SS
Bill of material
Fischer SXS 10 x 260 SS - 24049
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
D0
Drill
10 mm
TD
Min. drill hole depth
mm
HNOM
Effect. anchoring depth
50 mm
L
Anchor length
mm
TFIX
Max. usable length
mm
DSXLS
Fischer CO-NA Screw
SW
Width accross nut
SW13
V
qty. per box [pcs.]
50