Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Novoferm
Description
SYSTEM NOVOFIRE - Rohrrahmentüren
Bill of material
Rohrrahmentüren T30-1 B=1000 x H=2000(A,1,L,1)
CNSORDERNO
Bestellnummer
Rohrrahmentüren T30-1 B=1000 x H=2000(A,1,L,1)
IDNR
Ident number
T30-1
MAT
Material
BRS
Fire protection
TTP
Door type depending on installation
TTYP
Door types
Alu-System NovoFire® T30/F30
SM
Security Additional prices
SD
Sound insulation
RS
Smoke protection without fire protection
LOGDEST
LOG Destination
LOG
Level of Geometry
AF
Aluminium version
EG
Element design
BT
Doors width
mm
Enter value for BT
Doors width
mm
cm
inch
ft
BS
Side panels Width
mm
B
Outer frame dimension
1000 mm
HT
Door height
mm
Enter value for HT
Door height
mm
cm
inch
ft
HO
Fanlight Height
mm
H
Outer frame dimension
2000 mm
SB
Georgian bar pattern
AR
opening
FA
Rebate design
flush-mounted
OF
Surface
COLOUR
Colour
SL
Self-closing
FS
Determination
FW
Escape route
FW2
Beschlag
BFH
Accessibility
AUTO
Automation
ZK
Access control
FWF
Escape route
AUTO2
Automation
ZTK
Access control
FWS
Escape route safety device
AUTO3
mechatronic solution