Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
T0015 Defibrillator Analyzer Automatic Portable
Bill of material
t0015_defibrillator_analyzer_automatic_portable
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
T0015
VARNOMINALWIDTH
Nominal width
330
VARNOMINALHEIGHT
Nominal height
130
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
0ffa29a3-6ca3-403e-8232-866c7ecfd84f
VARDESCRIPTION
Description
Defibrillator analyzer. Characteristics/components include automatic and portable with direct reading_ accurately verifies the output characteristics of all defibrillators while simulating the resistance of the human body_ output energy measured in joules or watt seconds on two scales of 0-200.0 or 0-1000_ output energy remains displayed until the reset button is depressed once the defibrillator is fired_ and output jacks provided for oscilloscope connection to observe defibrillator pulse wave shape. Shall include the optional pacemaker testing module if required by the end user. Battery powered models are available.