t0801 workbench electric pedestal base
Seps2bim
Workbench
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{seps2bim/workbench/t0801_workbench_electric_pedestal_base.prj},{NB=workbench - t0801_workbench_electric_pedestal_base - t0801_workbench_electric_pedestal_base},{NAME=t0801_workbench_electric_pedestal_base},{INAME=t0801_workbench_electric_pedestal_base},{RFAFILE=t0801_workbench_electric_pedestal_base},{VARDESCRIPTION=Electrical workbench approximately 34\" H x 72\" W x 36\" D. Characteristics/components include butcher block maple top_ with two drawer or door pedestals and an electronic riser wiring kit. This workbench is used in wood and metal workshops. Workbench is a mix and match construction and can be configured to end users needs.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Seps2bim
Description
T0801 Workbench Electric Pedestal Base
Bill of material
t0801_workbench_electric_pedestal_base
VARDESCRIPTION
Description
Electrical workbench approximately 34" H x 72" W x 36" D. Characteristics/components include butcher block maple top_ with two drawer or door pedestals and an electronic riser wiring kit. This workbench is used in wood and metal workshops. Workbench is a mix and match construction and can be configured to end users needs.