Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
T8055 Wattmeter Ultrasonic
Bill of material
t8055_wattmeter_ultrasonic
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
T8055
VARNOMINALWIDTH
Nominal width
300
VARNOMINALHEIGHT
Nominal height
280
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
83f9439e-c3d3-4550-b87d-3502a5489eed
VARDESCRIPTION
Description
Ultrasonic wattmeter. Characteristics/components include electronic and mechanical design to provide superior performance and greater durability_ clear Plexiglas tubing on the front panel that allows the operator to immediately determine the liquid level within the sealed reservoir_ and power measurements that can be conveniently read on the LCD display. This unit is a one-of-a-kind instrument used by biomedical repair persons who regularly test therapeutic ultrasound devices. Unit is battery powered.