Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TD2211 - Transmitters with display for the food industry
Bill of material
TD2211
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TD2211: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
DESCLONG
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; IO-Link; Installation length EL 50 mm; Measuring range -50...150 °C; -58...302 °F; Factory setting -10...150 °C °C; Pressure rating 160 bar; Ø 6 mm; M12 Connector
BN
Bestellnummer
TD2211
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TD-050CFED06-A-ZVG/US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
50