Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tece
Description
TECEbase toilet module with Base 8 cistern - TECE-sanitary modules
Bill of material
9400550
CNSORDERNO
Article number
PICTURE
Picture
LODLEVEL
LOD Level Help Variable
H
Height adjustment
KT1
Shorttext 1
TECEbase toilet module with Base 8 cistern, 8 cm, installation height 1120 mm
ZT
Customs code
39229000
UL
Country of origin
Polen
WG
Commodity group
910
PG
Product group
2009100010
ME
Quantity unit
pc.
LE1
1
LE2
10
GTIN
IDNR
ASTEXT
Specification text
Information
Specification text
HTML
Website
HTML
EF002169
Material
Steel
EF021320
Self-bearing construction
true
EF000139
Surface protection
Coated
EF005454
Height
1120 - 1420 mm
EF005452
Width
500 mm
EF005457
Depth
mm
EF022822
Flushing reservoir material
Plastic
EF020834
Flushing reservoir quality class
PP
EF024127
Mains water connection
External thread
EF020820
Size of mains water threaded connection (inch)
1/2 inch
EF020260
Min. flush water quantity
2 l
EF023792
Max. flushing water quantity
7 l
EF022823
Flushing
Two quantities
EF020698
Adjustable flushing water quantity
true
EF023751
Suitable for front operation
true
EF023752
Suitable for shelf operation
false
EF023081
Min. shelf height
1150 mm
EF021703
Outer drainage tube diameter
90 mm
EF023084
Frame suitable for wc with offset > 60cm
false
EF021457
Adjustable height
true mm
EF023756
Adjustable toilet height
false